![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
MT3620 Module(AI-Link WF-M620-RSC1)
The WF-M620-RSC1 IoT module is based on the MediaTek MT3620AN, a highly integrated single chip, tri-core Wi-Fi MCU designed to meet the requirements of modern robust internet-connected devices. It leverages the Microsoft Azure Sphere security architecture to provide an unprecedented level of security to connected device manufacturers. The stamp form factor makes it easier for developers to design their hardware, lower the layout complexity and manufacture defective rate.
- 10+: $17.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed Fusion offers PCBA manufacture for custom designs based on MT3620 Module. Furthermore, Business users can enjoy a free prototype and engineer support as well. Individual users can have a free prototype and sell their products through Seeed’ platform. Get instant online quoting and fast delivery. Click here to learn more!
Over View
Seeed has launched the Azure Sphere MT3620 Development Kit for a while, developers have been experienced the Azure Sphere developing process, and some of them has further request for customized hardware for their own project. Now we have released new Azure Sphere Mini Dev Board, which is based on the MT3620 stamp form factor module designed by Seeed’s partner AI-Link.
The WF-M620-RSC1 IoT module is based on the MediaTek MT3620AN, a highly integrated single chip, tri-core Wi-Fi MCU designed to meet the requirements of modern robust internet-connected devices. It leverages the Microsoft Azure Sphere security architecture to provide an unprecedented level of security to connected device manufacturers. The stamp form factor makes it easier for developer designing their hardware, lower the layout complexity and manufacture defective rate.
Technical details
Dimensions | 30mm x22mm x2.5mm |
Weight | G.W 3g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |